PVCP02, 1/2" - 6" PVC PLUG KIT

Southwire #: 64301601 Model #: PVCP-02

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Provides Air Tight Seal
  • Prevents Conduit from Collapsing when Heated

Specifications

Model # PVCP-02 PVCP-02
UPC # 032886983641 032886983641
Product Height 9.5 24.13 inch cm
Product Width 18.0 45.72 inch cm
Depth 11.75 29.85 inch cm
Product Weight 10.0 4.54 lbs kg
Conduit Type PVC PVC
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;