RBCCH-1000, RIGID HEAD KIT FOR 3/4" - 1" RIGID AND IMC

Southwire #: 64316601 Model #: RBCCH-01

Head kit for the BENDDolly™ Mechanical Bending Platform.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Helps increase jobsite productivity
  • Built-in protractor for quick and accurate bends
  • Eliminates the need to bend over to "eye-ball" hand bends
  • Unique dual bending shoe, designed for both 3/4" & 1" GRC/IMC
  • Ratchet system designed to make bending safer, easier, and more accurate

Specifications

Model # RBCCH-01 RBCCH-01
UPC # 032886984556 032886984556
Product Height 9.2 23.37 inch cm
Product Width 17.45 44.32 inch cm
Product Weight 80.0 36.29 lbs kg
Conduit Type IMC/GRC IMC/GRC

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;