A-271, VISE MOUNT ADAPTER (DISCONTINUED)

Southwire #: 59814301 Model #: A-271

Adapter For Vee-Twin enables you to recover scrap material quickly and easily. Simply remove long lengths of cable jackets.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • A-271 Adapter for Vee-Twin
  • Enables you to recover scrap material quickly and easily
  • Attach the A-271 to the Vee-Twin and clamp it in a vise
  • Simply remove long lengths of cable jackets
  • Pull the cable through the Vee-Twin to remove long lengths of cable jackets

Specifications

Model # A-271 A-271
UPC # 723875902711 723875902711
Product Height 2.0 5.08 inch cm
Product Width 2.25 5.72 inch cm
Depth 0.38 0.97 inch cm
Product Type Strip-All® Strippers Strip-All® Strippers
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;