Open: $4.3425 USD/lb
02/05/2025
Close: $4.3425 USD/lb
02/04/2025
COMEX CU
4.3425
COMEX CU
4.3425
Sign in / Register
English
Region
English
español
English
français
COMEX CU
4.3425
Products
Products
Explore our complete product offering.
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
View Our Catalog
600 Volt Secondary Distribution
Armored Power Cable
Bare Aluminum Overhead Transmission & Distribution
Building Wire
Copper Bare & Covered
Covered Aerial MV (CAMV™) Systems
Canadian Products
Flexible Conduit
Flexible Cord
Genesis Cable
High Voltage Underground (69kV and Up)
HVAC
Instrumentation
Industrial Flexible
Leadwire
Low Voltage Cable
Medium Voltage Power Cable
Medium Voltage Primary Underground Distribution
Metal Clad Cable
Mining Cable
Overhead Covered Conductor
Power & Control
Pump & Irrigation
SIMpull
®
Cable In Conduit
Substation
Telecom Power
Transit Cable
Transit Cable Accessories
Bending
Cable Preparation & Termination
Cable Pulling & Fishing
Drivers
General Purpose Tools
Hole Making
Material Handling & Storage
Pliers
Saws & Cutting
Test & Measurement
VDV Tools & Testers
Entertainment Lifts
Jacks & Stands
Lifts
Chain Block & Lever Hoists
Purge Dams
Welding Tools & Pipe Fitting Products
Cord Protectors
Cabling Solutions
Electrical Safety
Extension Cords
Recreational Power
Temporary Power Distribution
Area Lights
Bulbs & Accessories
Clamp Lights
Corded Work Lights
Dock Lights
Flood Work Lights
Halogen Work Lights
Handheld Lights
Headlamps
String Lights
Temporary Overhead Lighting
Trouble Lights
Rechargeable Work Lights
Area Lights
Panels
High Bays
Strip Lights
Troffers
Wraps
Exit & Emergency
Canless Downlights
Commercial Canless Downlights
Retrofit Trims
Housings & Trims
Surface Mount
Vapor Tights
Canopy
Area Lights
Wall Packs
Flood Lights
Security Lights
Sports Lights
General Purpose Lamps
Linear Tubes
HID Replacement
Plug-Base Lamps
Conventional (Non-LED) Lamps
Bolted Framing, Strut Fittings & Clamps
Cable Ties
Commercial, Industrial, Residential Raceway Fittings
Floor Boxes & Covers
Grounding, Bonding, Splicing
Non-Metallic Boxes & Covers
Panel & Breaker Accessories
Raceway Support & Hanging, Box Positioning Products
Steel Boxes, Covers, & Accessories
Weatherproof and WIU Covers
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
Services
Services
See Southwire's full service offerings catalog.
View All Services
Southwire SPEED Services
CableTechSupport Services
Southwire Solutions University
Contractor Solutions Professionals
High Voltage Underground Transmission
Storm Activation Team
Cable Rejuvenation
Digital Grid Resiliency
Assessments
Reel Tracking System
Field Assessment
Services
Utility Services
Industries
Industries
See Southwire's important industry verticals.
View Our Industries
Data Centers
Factory Power & Automation
Utility
Renewables
Mass Transit
Building Solutions
Oil, Gas & Petrochem
Healthcare
Automotive & Electric Vehicles
Telecom Power
Ordering
Ordering
Strong brand names. Diverse product lines.
View All Ordering
Southwire Customer Hub
Pricing
Reels & Returns
Freight Policy
Terms and Conditions
Resources
Resources
From vision to completion, we're here to help you along the way.
View All Resources
Calculators
Mobile Apps
Manuals & Catalogs
Videos
Industry Links
Events
Repair Centers
Product Cross References
Find a Sales Representative
Software
Featured
Warranties
Electrical Association Partnerships
About
About Us
Learn more about Southwire’s history, impact and reach.
Read About Southwire
Careers
Family Owned
Newsroom
Sustainability
History
Donations
Diversity, Equity and Inclusion
Technology Ventures
Join Our Team
Search Products
All Categories
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Electrical Components
New Products
Lamps & Luminaires
Search
Products
Tools & Equipment
Cable Preparation & Termination
Tools & Equipment
Cable Preparation & Termination Products (40)
Filter
Sort
View
12
24
96
Sort
Z-A
Material/Model (desc)
Material/Model (asc)
A-Z
Filter By
Done
Category
Cable Stripping (33)
Cutting (7)
Multi-Tools (3)
+ Show More
- Show Less
Wounded Warrior Project
Yes (8)
+ Show More
- Show Less
Application
19 AWG & 23 AWG (1)
EMT Conduit (1)
+ Show More
- Show Less
Handle Grip
Comfort Grip (9)
Dipped Grip (10)
+ Show More
- Show Less
Made in USA
Yes (14)
+ Show More
- Show Less
Product Type
Blades (3)
Cable Cutting Shears (5)
Multi-Purpose Wire Strippers (4)
Ratcheting Cable Cutters (1)
Romex® NM-B Cable Strippers (1)
Strip-All® Strippers (1)
Vee-Twin™ Stripper (1)
Wire Strippers & Cutters (11)
XT Cable Strippers (5)
+ Show More
- Show Less
Wire Type
#6 AWG through 1/0 (2)
10-18 AWG Solid, 12-20 AWG Stranded (2)
10-22 AWG (1)
12/2 & 14/2 Romex™ NM-B (1)
14-24 AWG Solid, 16-26 AWG Stranded (1)
4-10 AWG Solid, 6-12 AWG Stranded (1)
600 Volt insulation 1/0 - 1000 kcmil (1)
8-22 AWG Solid, 10-24 AWG Stranded (1)
AWG (1)
Copper/Aluminum AWG (2)
MCM (2)
+ Show More
- Show Less
(S5N1) 5-IN-1 MULTI-TOOL PLIERS
Model #: S5N1
Model #: S5N1
Specifications PDF
CCPR400S, CABLE CUTTER RATCHETING 600MCM
Model #: CCPR400S
Model #: CCPR400S
S7N1HD, HD MULTITOOL LONGNOSE PLIER 7IN1
Model #: S7N1HD
Model #: S7N1HD
Specifications PDF
(MPSCP) MULTITOOL SIDECUT PLIER 8"
Model #: MPSCP
Model #: MPSCP
Specifications PDF
(CCP9) 9" HIGH-LEVERAGE CABLE CUTTERS
Model #: CCP9
Model #: CCP9
CCP9DE, CABLE CUTTER 9" ERGO DIP
Model #: CCP9DE
Model #: CCP9DE
CCP750, HD CABLE CUTTER 750MCM
Model #: CCP750
Model #: CCP750
Specifications PDF
(CONCUT) CONDUIT CUTTER SCORING
Model #: CONCUT
Model #: CONCUT
Specifications PDF
(ES001) ELECTRICIAN'S SCISSORS
Model #: ES001
Model #: ES001
Specifications PDF
S816SOLHD, HD WIRE STRIPPER 8-16AWG
Model #: S816SOLHD
Model #: S816SOLHD
(MPLN) LONG-NOSE MULTI-PURPOSE STRIPPER/CRIMPER TOOL
Model #: MPLN
Model #: MPLN
Specifications PDF
(MP61) 6-IN-1 MULTI-PURPOSE STRIPPER
Model #: MP61
Model #: MP61
Specifications PDF
SNM1214HD, HD NM WIRE STRIPPER 12/2 14/2
Model #: SNM1214HD
Model #: SNM1214HD
(S1018SOL) 10-18 AWG SOL,12-20 AWG STR ERGONOMIC WIRE STRIPPER
Model #: S1018SOL
Model #: S1018SOL
Specifications PDF
(S1018STR) 10-18 AWG SOL & 12-20 AWG STR COMPACT WIRE STRIPPER
Model #: S1018STR
Model #: S1018STR
Specifications PDF
(S1626STR) 16-26 AWG STRANDED COMPACT WIRE STRIPPER
Model #: S1626STR
Model #: S1626STR
Specifications PDF
(S612STR) 6-12 AWG STRANDED ERGONOMIC WIRE STRIPPER
Model #: S612STR
Model #: S612STR
Specifications PDF
(SA822) AUTOMATIC STRIPPER 8-18 AWG SOLID 10-20 AWG STRANDED
Model #: SA822
Model #: SA822
B-102, RS/RF STANDARD BLADE
Model #: B-102
Model #: B-102
Specifications PDF
B-107, OFFSET TEETH BLADE
Model #: B-107
Model #: B-107
Specifications PDF
B-202, STRIP-ALL REPLACEMENT BLADE
Model #: B-202
Model #: B-202
Specifications PDF
SA-200L, STRIP ALL LARGE
Model #: SA-200L
Model #: SA-200L
Specifications PDF
VT-270, VEE-TWIN STRIPPER OBSOLETE, NO REPLACEMENT
Model #: VT-270
Model #: VT-270
Specifications PDF
(SNM1012) 10/2 12/2 NM ROMEX™ WIRE STRIPPER
Model #: SNM1012
Model #: SNM1012
Specifications PDF
1-24 of 40
1
2
View
12
24
96