SA-200L, STRIP ALL LARGE

Southwire #: 59817101 Model #: SA-200L

The SA-200L is a handy tool to keep in your tool bag. It is great for cutting welding cable, and cuts up to 7/8” cables. The SA-200L is a safer alternative to hook knives on the jobsite.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Micrometer Dial sets precise blade depth
  • Straight cut or ring cut jacketed cables from 3/8" to 7/8”
  • B-202 for replacement blades

Specifications

Model # SA-200L SA-200L
UPC # 723875062002 723875062002
Product Height 1.13 2.87 inch cm
Product Width 1.5 3.81 inch cm
Depth 5.0 12.70 inch cm
Product Weight 0.25 0.11 lbs kg
Product Type Strip-All® Strippers Strip-All® Strippers
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;