FOOTSWITCH, LVFS-01 LOW VOLTAGE

Southwire #: 64602801 Model #: LVFS-01

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Usable on any piece of electrical equipment
  • Shuts off Equipment When Over Amperage Condition is Indicated
  • Bright LED Lights for Easy Viewing in Bright Sunlight
  • Low Voltage Indicator Light for Detecting Low Voltage Situations
  • Built-In Over Amperage Protection to Protect Equipment and Motors

Specifications

UPC # 032886993602 032886993602
Product Height 4.5 11.43 inch cm
Product Width 6.25 15.88 inch cm
Depth 12.25 31.12 inch cm
Product Weight 4.4 2.00 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;