FTSP3-100FML, FISHTAPE 3MM SIM 100' OBSOLETE, NO REPLACEMENT

Southwire #: 59897240 Model #: FTSP3-100FML

Spiral extruded polymer design reduces the amount of effort required to push or pull the fish tape through EMT or PVC conduit.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Great fish tape for light duty jobs or as a backup fish tape
  • Best for use in up to 1-inch conduit
  • TWO LEADER OPTIONS: comes with either a 360° swiveling flexible metal leader (380 lb. strength) or a non-conductive glow in the dark leader (220 lb. strength)
  • FASTER, EASIER PULLS: low friction design allows the tape to easily glide through the conduit without binding at turns, joints or couplings
  • SPIRAL EXTRUDED POLYMER design dose not rust and reduces the amount of effort required to push or pull the fish tape through EMT, IMC, rigid, or PVC conduit
  • EXTREMELY FLEXIBLE: Combining the strength of steel fish tape with greater flexibility than fiberglass fish tapes, this fish tape will not break when folded
  • Polymer fish tape will not rust

Specifications

Model # FTSP3-100FML FTSP3-100FML
UPC # 032886961854 032886961854
Product Height 11.75 29.85 inch cm
Product Width 8.75 22.23 inch cm
Depth 1.25 3.18 inch cm
Product Weight 0.32 0.15 lbs kg
Fishing Leader Type Flexible Metal Leader Flexible Metal Leader
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;