GRIPIT, SIMPULL #CSPH1HD 5PCS/BOX 1 EA

Southwire #: 58294505 Model #: CSPH1HD

The SIMpull ™ GRIPit ™ Circuit Management System can help make every branch circuit and home run pull safer, easier and more efficient.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • REUSABLE PULLING HEAD FOR CIRCUIT WIRE
  • #14AWG - #10AWG solid or stranded conductors
  • Reusable pulling head
  • Attach up to 7 wires per SIMpull™ pulling head
  • Easily connects to fish tape, string or rope
  • Eliminates the need to strip or tape wire
  • Saves time making pulling heads

Specifications

Model # CSPH1HD CSPH1HD
UPC # 032886914096 032886914096
Product Height 7.0 17.78 inch cm
Product Width 0.5 1.27 inch cm
Depth 0.5 1.27 inch cm
Product Weight 0.15 0.07 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;