HDR09R-3X3A, DUCT ROLLER,RAD,MINI,9''

Southwire #: 65106401 Model #: HDR09R-3x3A

Southwire's Radius Duct Rollers are professional grade rollers designed and built with safety, efficiency, and speed in mind.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Assist in guiding cable into ducts or conduit
  • Reduces cable scuffing on the edge of duct or conduit
  • Sheave rotates which helps reduce pulling tensions
  • Creates large 90 degree bend angle for feeding and pulling cable
  • Protects side wall pressure when pulling out of ducts

Specifications

Model # HDR09R-3x3A HDR09R-3x3A
UPC # 032886709678 032886709678
Product Height 12.0 30.48 inch cm
Product Width 8.0 20.32 inch cm
Product Weight 3.9 1.77 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;