HOOK SHEAVE, 12" AL, 8K SHS12-8

Southwire #: 65122001 Model #: SHS12-8

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Forged steel closure type hook with 1" opening
  • Self-lubricating bearings
  • Strong welded steel frame
  • Spring loaded hook latch for added safety
  • Swiveling hook

Specifications

Model # SHS12-8 SHS12-8
UPC # 032886711954 032886711954
Product Height 22.5 57.15 inch cm
Product Width 7.25 18.42 inch cm
Depth 22.5 57.15 inch cm
Product Weight 21.3 9.66 lbs kg
Rated Capacity 6,500 LBS + 6,500 LBS +

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;