HOOK SHEAVE, 6" AL, 4K SHS6-4

Southwire #: 65121901 Model #: SHS6-4

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Forged steel closure type hook with 1" opening
  • Self-lubricating bearings
  • Strong welded steel frame
  • Spring loaded hook latch for added safety
  • Swiveling hook

Specifications

Model # SHS6-4 SHS6-4
UPC # 032886711947 032886711947
Product Height 16.5 41.91 inch cm
Product Width 7.25 18.42 inch cm
Depth 16.5 41.91 inch cm
Product Weight 11.3 5.13 lbs kg
Rated Capacity 3,000-6,000 LBS 3,000-6,000 LBS

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;