INDUSTRIAL GRIPIT 18" PULLING DEVICE

Southwire #: 64801701 Model #: IG-18

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • No cutting or stripping
  • Low profile
  • Easily remove wires without cutting
  • No cutting or stripping

Specifications

Model # IG-18 IG-18
UPC # 032886996887 032886996887
Product Height 1.6 4.06 inch cm
Product Width 3.9 9.91 inch cm
Depth 25.0 63.50 inch cm
Product Weight 0.41 0.19 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;