MAXIS CABLE FEEDER

Southwire #: 58133301 Model #: MCF01

Designed and built specifically to accommodate Southwire® SIMpull® wire, the Maxis® Feeder is a revolutionary way to feed wire quickly and efficiently.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Heavy duty rubber wheels
  • Designed and built specifically to accommodate Southwire® SIMpull® wire
  • Forward and reverse, variable speed, feeds up to 30 fpm.
  • May be used with Southwire® Triggers™ Wireless Safety switch System remote foot switches for simultaneous feeder/puller control
  • Solid rubber tires and swivel casters for easy jobsite maneuverability and will never go flat
  • Digital footage meter allows easy monitoring of approx. conductor length being fed

Specifications

Model # MCF01 MCF01
UPC # 032886895418 032886895418
Product Height 36.0 91.44 inch cm
Product Width 43.0 109.22 inch cm
Depth 32.0 81.28 inch cm
Product Weight 360.0 163.29 lbs kg
Rated Capacity Up to 1,000 LBS Up to 1,000 LBS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;