PULLER, EXTREME DUTY, 1,000LB XD-1

Southwire #: 65090901 Model #: XD1

Safer, faster, and more efficient way to pull low voltage, branch home runs, lighting cables, and small circuit sized wires.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Continuous pulling up to 600 lbs.
  • Lightweight and portable
  • One person setup and operation
  • Accepts most commercial 18V cordless drills
  • Removable capstan to facilitate polyline removal
  • Expandable length up to 34.5 inches
  • Polyline pin on capstan to prevent slippage during the pull
  • Anodized for corrosion resistance
  • Field replaceable chuck adapter
  • 600 lbs of constant pulling force with 1000 lbs peak pulling force

Specifications

Model # XD1 XD1
UPC # 032886707469 032886707469
Product Height 8.75 22.23 inch cm
Product Width 8.0 20.32 inch cm
Product Weight 8.8 3.99 lbs kg
Rated Capacity Up to 1,000 LBS Up to 1,000 LBS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;