QWIKROPE® LINK 1/8" SOFT SHACKLE SS-18

Southwire #: 65030501 Model #: SS-18

Southwire’s new QWIKrope® LINK allow for a safe and efficient way to connect two eyed ropes together and allow for flexibility around difficult pulling points! Available in two sizes, 1/8” and ¼”. Made of High Molecular Weight Polyethylene Fiber, allowing for a working load of 1,650lbs. for the 1/8” shackle and 11,250lbs. for the 1/4” version.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 1,650 lb rated
  • One piece contruction
  • Allows for extension of two lengths of rope

Specifications

Model # SS-18 SS-18
UPC # 032886699528 032886699528
Product Weight 1.0 0.45 lbs kg
Rated Capacity 1,001-3,000 LBS 1,001-3,000 LBS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;