ROLLER, SPLIT BOX W/ SIDE CLAMP HB1A-9STC

Southwire #: 65103301 Model #: HB1A-9STC

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Universal Split Box Roller with Side Tray Clamp
  • Side Tray Clamp for mounting to side of cable tray
  • Ball-Bearing Rollers for reduced pulling tension
  • Highly Durable
  • 5 Year Warranty

Specifications

Model # HB1A-9STC HB1A-9STC
UPC # 032886709395 032886709395
Product Height 12.4 31.50 inch cm
Product Width 3.2 8.13 inch cm
Product Weight 12.5 5.67 lbs kg
Rated Capacity Up to 1,000 LBS Up to 1,000 LBS

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;