STANDARD BASKET GRIP 0.75" - 0.99"

Southwire #: 65020301 Model #: STBG-099

Standard Basket Grip 0.75" - 0.99"

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Capacity: 6200 lbs.
  • Diameter Range: 0.75" - 0.99"
  • Flexible/Low-Profile
  • Reusable/Durable
  • Galvanized for Corrosion/Weather Resistance

Specifications

Model # STBG-099 STBG-099
UPC # 032886698217 032886698217
Product Height 5.905515 15.00 inch cm
Product Width 21.653555 55.00 inch cm
Depth 59.05515 150.00 inch cm
Rated Capacity 1,001-3,000 LBS 1,001-3,000 LBS

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;