1/4 Ton Chain Hoist with 10 ft. Chain Fall and overload protection

Southwire #: 787440 Model #: 787440

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Fused Brake Design
  • Heat Treated Load Plates and internal Components
  • Complies with ANSI /ASME, and OSHA Standards
  • Unique Zink phosphate chain design

Specifications

UPC # 661165874402 661165874402
Product Height 142.0 360.68 inch cm
Product Width 4.291341 10.90 inch cm
Product Length/Depth 155.0 393.70 inch cm
Product Weight 8.598028 3.90 lbs kg
Weight UOM POUNDS POUNDS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;