1/4T CHN HST 15' LIFT PCB025C15

Southwire #: 787401 Model #: PCB025C15

Sumner's Chain Block Hoists are designed to thrive in light industrial applications work with capacities ranging from 1/2-10 tons. Sumner's Chain Block Hoist build on our legacy of reliable vertical lifting

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Fused Brake Design
  • 360 Degree Alloy Steel hooks
  • Heat Treated Load Plates and internal Components
  • Complies with ANSI /ASME, and OSHA Standards
  • Unique Zink phosphate chain design
  • Unique Zink phosphate chain design

Specifications

Stock # 787401 787401
Model # PCB025C15 PCB025C15
UPC # 661165874013 661165874013
Product Height 142.0 360.68 inch cm
Product Width 4.291341 10.90 inch cm
Product Length/Depth 155.0 393.70 inch cm
Product Weight 8.598028 3.90 lbs kg
Weight UOM POUNDS POUNDS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;