1T BEAM CLAMP BC100C

Southwire #: 787592

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Dual Pawl brake system
  • Heat Treated Load Plates and internal Components
  • Complies with ANSI /ASME, and OSHA Standards

Specifications

UPC # 661165875928 661165875928
Product Height 118.0 299.72 inch cm
Product Width 14.370087 36.50 inch cm
Product Length/Depth 107.0 271.78 inch cm
Product Weight 14.109585 6.40 lbs kg
Weight UOM POUNDS POUNDS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;