9T LVR HST 5' PLH900C05

Southwire #: 787504 Model #: PLH900C05

Sumner's Premium Lever Hoists offer an innovative and heavy-duty design to tackle your toughest lifts of various sizes! Our premium lever hoists include a single fused brake design and zinc phosphate load chain for superior corrosion resistance.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Fused Brake Design
  • 360 Degree Alloy Steel hooks
  • Heat Treated Load Plates and internal Components
  • Complies with ANSI /ASME, and OSHA Standards
  • Unique Zink phosphate chain design
  • Unique Zink phosphate chain design

Specifications

Stock # 787504 787504
Model # PLH900C05 PLH900C05
UPC # 661165875041 661165875041
Product Height 235.0 596.90 inch cm
Product Width 11.73229 29.80 inch cm
Product Length/Depth 220.0 558.80 inch cm
Product Weight 90.389528 41.00 lbs kg
Weight UOM POUNDS POUNDS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;