5-Piece Steel Body Folding Hex Key Set 3/16" — 3/8"

Southwire #: 58287540 Model #: HEX-5

Convenient and reliable, this folding hex-key set will help you get the job done quickly and easily.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Precision-machined, black-phosphate tips reduce slipping
  • Chrome-plated stainless steel shaft allows for maximum torque with minimal shaft twisting
  • Handle end is marked for easy identification of tip type and size
  • Includes: 3/16", 7/32”, 1/4”, 5/16”, and 3/8” hex keys

Specifications

Model # HEX-5 HEX-5
UPC # 032886910968 032886910968
Product Height 5.25 13.34 inch cm
Product Width 1.5 3.81 inch cm
Depth 1.2 3.05 inch cm
Product Weight 0.89 0.40 lbs kg
Warranty Limited Lifetime Limited Lifetime
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;