8-Piece Steel Body Folding Hex Key Set 3/32" — 1/4"

Southwire #: 58287640 Model #: HEX-8

Convenient and reliable, this folding hex-key set will help you get the job done quickly and easily.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Precision-machined, black-phosphate tips reduce slipping
  • Chrome-plated stainless steel shaft allows for maximum torque with minimal shaft twisting
  • Handle end is marked for easy identification of tip type and size
  • Includes: 3/32", 7/64", 1/8", 9/64", 5/32”, 3/16”, 7/32”, and 1/4" hex keys

Specifications

Model # HEX-8 HEX-8
UPC # 032886910999 032886910999
Product Height 5.25 13.34 inch cm
Product Width 1.185 3.01 inch cm
Depth 1.26 3.20 inch cm
Product Weight 0.67 0.30 lbs kg
Warranty Limited Lifetime Limited Lifetime
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;