ND3/8-1-1/2M, MAG NUTDRVR 3/8", 1-1/2" (DISCONTINUED)

Southwire #: 58304540 Model #: ND3/8-1-1/2M

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Comfortable cushioned grip allows firm grip and greater torque
  • Internal flanges provide a solid twist-resistant blade anchor
  • Chrome-plated stainless steel shaft allows for maximum torque with minimal shaft twisting
  • Handle end is marked for easy identification of tip type and size

Specifications

Model # ND3/8-1-1/2M ND3/8-1-1/2M
UPC # 032886929892 032886929892
Product Height 3.71 9.42 inch cm
Product Width 1.25 3.18 inch cm
Depth 3.71 9.42 inch cm
Product Weight 0.05 0.02 lbs kg
Warranty Limited Lifetime Limited Lifetime
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;