SD1/4C6US 1/4IN CAB TIP SD 6 IN RD SHANK

Southwire #: 65138840 Model #: SD1/4C6US

Southwire's newest cabinet tip drivers will be your new jobsite go to! These come in 5 different sizes with varying shank lengths. All are proudly forged on the home front and come with our no-hassle lifetime warranty.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Proudly Made in America
  • Cushion grip handle provides ultimate comfort and maximum torque
  • Corrosion resistant shank
  • Tether hole provided for tether/lanyard attachment
  • Patent pending

Specifications

Model # SD1/4C6US SD1/4C6US
UPC # 032886715631 032886715631
Product Height 11.1 28.19 inch cm
Product Width 1.1 2.79 inch cm
Depth 1.3 3.30 inch cm
Product Weight 0.3 0.14 lbs kg
Warranty Limited Lifetime Limited Lifetime
Made in USA (Y or N) Yes Yes
Shank Length (in) (cm) 6 15.24 inch cm

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;