SD12N1, MULTIBIT DRVR 12IN1

Southwire #: 59723940 Model #: SD12N1

12-N-1 Multi-Tool Screwdriver with precision machined quick change bits.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 12-in-1 multi-tool screwdriver with 8 quick change tips, making it the perfect screwdriver for almost every project
  • Interchangeable precision-machined quick change bits for driving hex, Phillips, slotted and square head screws
  • Extra comfort and maximum torque provided by cushion grip handle
  • Durable chrome-plated shaft is rust and corrosion resistant
  • Contains: 3/16”, ¼”, 5/16” slotted; #1, #2, #3 Phillips; #1, #2, square recessed; and ¼”, 5/16”, 3/8”, ½” hex driver

Specifications

Model # SD12N1 SD12N1
UPC # 032886958304 032886958304
Product Height 8.0 20.32 inch cm
Product Width 1.38 3.51 inch cm
Depth 1.38 3.51 inch cm
Product Weight 0.49 0.22 lbs kg
Warranty Lifetime No Hassle Warranty Lifetime No Hassle Warranty
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;