SD2N1AL, ADJUSTABLE LENGTH SCREWDRVR

Southwire #: 65028640 Model #: SD2N1AL

2 in 1 includes #2 Philips & 1/4" Slotted tips. Southwire screwdrivers are backed by a lifetime no hassle warranty.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 2 in 1 includes #2 Philips & 1/4" Slotted
  • Adjustable from 4" to 8"
  • Pull collar down to extend shank and pull up to shorten
  • Zinc Plated finish for corrosion resistance
  • Heavy Duty steel shanks with bolsters for wrench assisted turning

Specifications

Model # SD2N1AL SD2N1AL
UPC # 032886699375 032886699375
Product Height 9.0 22.86 inch cm
Product Width 1.2 3.05 inch cm
Depth 1.2 3.05 inch cm
Product Weight 0.75 0.34 lbs kg
Warranty Lifetime Warranty Lifetime Warranty
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;