SDISET3, 3PC INSULATED SCREWDRIVER SET

Southwire #: 65172040 Model #: SDISET3

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 1000 volt insulated protection
  • Tested to ASTM F1505 international standard
  • Durable molded insulation offers visual wear indication
  • Includes #2 Phillips x 4" shank, 1/4" slotted x 4" shank, and 3/16" slotted x 6" shank

Specifications

Model # SDISET3 SDISET3
UPC # 032886718649 032886718649
Product Height 10.3 26.16 inch cm
Product Width 1.3 3.30 inch cm
Product Weight 0.7 0.32 lbs kg
Warranty Limited Lifetime Limited Lifetime
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;