SDS6N1, STUBBY MULTIBIT SCREWDRVR

Southwire #: 58739740 Model #: SDS6N1

6-N-1 Multi-Tool Screwdriver with precision machined quick change bits.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Includes 2 double sided screwdriver bits and 1 double sided nut driver
  • 6-IN-1 Multi Driver: 5/16 & 1/2 Hex, #1 &#2 Phillip's, & 3/16 & 1/4 Slotted tips
  • Cushion grip handle for comfort and maximum torque
  • Chrome plated finish for corrosion resistance
  • Stubby handle for work in confined spaces

Specifications

Model # SDS6N1 SDS6N1
UPC # 032886930379 032886930379
Product Height 1.25 3.18 inch cm
Product Width 1.25 3.18 inch cm
Depth 3.5 8.89 inch cm
Product Weight 0.2 0.09 lbs kg
Warranty Lifetime Warranty Lifetime Warranty
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;