CSK5, CABLE SPLICERS KIT

Southwire #: 59724240 Model #: CSK5

Cable Splicers kit ideal for prepping installation of category cable.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Leather pouch
  • Spring loaded scissors for precise cuts
  • Serrated blade grips wire as it cuts
  • Striping notches for 19 and 23 AWG wire
  • Double dipped textured grip
  • LED pen-light illuminates work space
  • Cable splicers kit ideal for prepping installation of category Cable.

Specifications

Model # CSK5 CSK5
UPC # 032886958335 032886958335
Product Height 8.5 21.59 inch cm
Product Width 4.75 12.07 inch cm
Depth 1.5 3.81 inch cm
Product Weight 0.78 0.35 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;