FAB9/16X54, FLEX AUGER BIT 9/16 X 54"

Southwire #: 58296940 Model #: FAB9/16X54

54" flex auger bits with screw point tips easily drill clean holes through wood inside walls.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Pilot feed-screw draws bit into wood.
  • Tapered back for easy bit retrieval.

Specifications

Model # FAB9/16X54 FAB9/16X54
UPC # 032886923470 032886923470
Product Weight 0.485 0.22 lbs kg
Product Type Flex Auger Bit Kits Flex Auger Bit Kits

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;