FQCE36, FLEXIBLE QUICK CONNECT EXT 36"

Southwire #: 59704940 Model #: FQCE36

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Flexible shaft allows easy access to difficult and confined areas
  • Quick connect accepts bits up to 3/4" in diameter
  • Multiple extensions can be joined for increased versatility
  • Convenient 1/4" quick connect receivers

Specifications

Model # FQCE36 FQCE36
UPC # 032886957802 032886957802
Product Height 1.0 2.54 inch cm
Product Width 1.0 2.54 inch cm
Depth 36.0 91.44 inch cm
Product Type Flex Auger Bit Extensions Flex Auger Bit Extensions

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;