MAX PUNCH CUP FOR STAINLESS STEEL 4"

Southwire #: 57177001 Model #: MPC400PRO

Cleaner, quicker steel punch dies.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Unique 3 point cutting surface provides a cleaner, quicker, and easier cut for 4"
  • Rated for 10 gauge stainless steel (3.5mm) as well as mild steel, aluminum, fiberglass, and plastic
  • Works with MaxPunch® Punches, Max Punch 360 and other popular knockout tools
  • Cup creates crimping effect on slug for easy removal
  • Will not bow panel or leave jagged edges

Specifications

Model # MPC400PRO MPC400PRO
UPC # 032886874086 032886874086
Product Height 4.0 10.16 inch cm
Product Width 4.0 10.16 inch cm
Depth 4.0 10.16 inch cm
Product Weight 5.0 2.27 lbs kg
Product Type Max Punch® Max Punch®

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;