MAXIS STUD PUNCH WITH 7/8" & 1 11/32" DIES

Southwire #: 57576201 Model #: MSP01

Maxis® Stud Punch is intended to punch round holes in 20 gauge structural steel studs

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Stud Punch is intended to punch round holes in 20 gauge steel studs
  • Sizes included: 7/8" (22.5mm) and 1 -11/32" (34.1mm)
  • Lock to keep handle in place when not in use
  • Lightweight punch makes accurate location of holes easier

Specifications

Stock # 57576201 57576201
Model # MSP01 MSP01
UPC # 032886879166 032886879166
Product Height 15.0 38.10 inch cm
Product Width 6.0 15.24 inch cm
Depth 25.0 63.50 inch cm
Product Weight 7.0 3.18 lbs kg
Product Type Stud Punch Stud Punch
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;