MP-03PRO Large Die Set 2-1/2" - 4"

Southwire #: 57177201 Model #: MP-03PRO

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Unique 3 point cutting surface provides a cleaner, quicker and easier cut for 2-1/2" thru 4" dies
  • Rated for 10 gauge stainless steel (3.5mm) as well as mild steel, aluminum, fiberglass and plastic
  • Works with MaxPunch® Punches, Max Punch 360 and other popular knockout tools
  • Cup creates crimping effect on slug for easy removal
  • Will not bow panel or leave jagged edges

Specifications

Stock # 57177201 57177201
UPC # 032886873867 032886873867
Product Height 13.0 33.02 inch cm
Product Width 10.0 25.40 inch cm
Depth 15.0 38.10 inch cm
Product Weight 26.0 11.79 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;