MPXD-SD 1/2-2 IN. Set W/Drive unit

Southwire #: 63159901 Model #: MPXD-SD

Available in stainless steel. This is an advanced knockout tool used with a cordless drill to draw punch dies together for quick, accurate knockouts.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Rated to cut 10 gauge mild and stainless steel up to 4”
  • ADVANCED KNOCKOUT TOOL Used with a cordless drill to draw punch dies together for fast accurate knockouts
  • QUICK ACCURATE KNOCKOUTS: No hydraulics, no ratcheting, no mess
  • VIRTUALLY UNIVERSAL: Thread-in/thread-out removable drawstuds (universal to fit most common KO dies)
  • HEAVY DUTY: Rated to cut 10 gauge mild and stainless steel up to 4"
  • Minimum drill recommendations: 18v cordless, equivalent of 550 in. lbs. torque rated
  • No hydraulics, no ratcheting, no mess
  • Thread-in/thread-out removable drawstuds (universal to fit most common KO dies)

Specifications

Model # MPXD-SD MPXD-SD
UPC # 032886964527 032886964527
Product Height 13.0 33.02 inch cm
Product Width 17.0 43.18 inch cm
Depth 15.0 38.10 inch cm
Product Weight 17.0 7.71 lbs kg
Product Type Max Punch® Max Punch®
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;