SAB3/4X18, SHIP AUGER BIT 3/4" X 18"

Southwire #: 58295540 Model #: SAB3/4X18

Heavy-duty ship auger bit, featuring a self-feeding screw tip, drills clean holes through nails, wood, vinyl, plastic, and heavy timber.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Screw tip draws bit through wood and nails.
  • 18" Length allows deep drilling without an extension.
  • 7/16" Hex Shank
  • Polished and coated flutes increase removal of cutting material.

Specifications

Model # SAB3/4X18 SAB3/4X18
UPC # 032886923425 032886923425
Product Height 0.75 1.91 inch cm
Product Width 0.75 1.91 inch cm
Depth 18.0 45.72 inch cm
Product Weight 1.0 0.45 lbs kg
Product Type Ship Auger Bits Ship Auger Bits

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;