WAB1X4, WOOD AUGER BIT 1" X 4"

Southwire #: 58295940 Model #: WAB1X4-1/2

Heavy-duty self-feeding wood boring bits cut fast, clean holes in wood.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Fast switch attachment feature allows easy mounting in any 1/4" adapter.
  • Screw tip draws bit through wood.
  • 4.5" length for drilling in tight spaces.
  • 1/4" Hex Shank.
  • Polished and coated flutes increase removal of cutting material.

Specifications

Model # WAB1X4-1/2 WAB1X4-1/2
UPC # 032886923623 032886923623
Product Height 1.0 2.54 inch cm
Product Width 1.0 2.54 inch cm
Depth 4.5 11.43 inch cm
Product Weight 0.01 0.00 lbs kg
Product Type Short Auger Bits Short Auger Bits

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;