PRO ROLL, BASE ASSEMBLY ST-40BASE

Southwire #: 780440 Model #: ST-40BASE

The Sumner* Pro Roll™ has a wide four legged base and adjustable height making it ideal for pipe rotation and fabrication.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Large 1/2" to 36" or 2,500 lbs. pipe capacity
  • Bronze bearing design reduces arcing
  • Large handle makes for easy adjustment even with a gloved hand
  • Smooth roller adjustment accessable from either side
  • Quick change head and fine adjustment screw for precise pipe rotation
  • Available with 5 head attachments and 3 sizes

Specifications

Model # ST-40BASE ST-40BASE
UPC # 661165804409 661165804409
Product Height 29.125 73.98 inch cm
Product Width 31.5 80.01 inch cm
Product Length/Depth 31.5 80.01 inch cm
Product Weight 36.0 16.33 lbs kg
Weight UOM LB LB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;