2012S SHORT STACK LIFT (12'/800LBS.) - GALVANIZED

Southwire #: 784093 Model #: 2012SG

Lift up to 800 lbs. at heights from 12'11" to 16'3". No tools required and no loose hardware.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Designed for loads up to 800 lbs.
  • Forks reverse to maximize lifting height
  • Multiple accessories available

Specifications

Model # 2012SG 2012SG
UPC # 661165840933 661165840933
Product Height 72.0 182.88 inch cm
Product Width 36.0 91.44 inch cm
Product Length/Depth 36.0 91.44 inch cm
Product Weight 365.0 165.56 lbs kg
Weight UOM LB LB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;