2015 MATERIAL LIFT

Southwire #: 783701 Model #: 2015

This compact lift offers stronger mast design and a superior cabling system. The shorter mast sections allow the 2000 to travel through doorways without tipping and to fit nicely into vehicles with small storage space.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Designed for loads up to 800 lbs.
  • Rolls upright through doorways
  • Easily flown in using the integrated lifting eye
  • Pulley Guard provides 360° of cable protection
  • Forks reverse to maximize lifting height
  • Plunger pins eliminate extra tools and loose parts

Specifications

Model # 2015 2015
UPC # 661165837018 661165837018
Product Height 193.0 490.22 inch cm
Product Width 40.0 101.60 inch cm
Product Length/Depth 62.0 157.48 inch cm
Product Weight 315.0 142.88 lbs kg
Weight UOM LB LB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;