2020 MATERIAL LIFT

Southwire #: 783702 Model #: 2020

This compact lift offers stronger mast design and a superior cabling system. The shorter mast sections allow the 2000 to travel through doorways without tipping and to fit nicely into vehicles with small storage space.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Designed for loads up to 800 lbs.
  • Rolls upright through doorways
  • Easily flown in using the integrated lifting eye
  • Pulley Guard provides 360° of cable protection
  • Forks reverse to maximize lifting height
  • Plunger pins eliminate extra tools and loose parts

Specifications

Model # 2020 2020
UPC # 661165837025 661165837025
Product Height 248.0 629.92 inch cm
Product Width 40.0 101.60 inch cm
Product Length/Depth 73.0 185.42 inch cm
Product Weight 390.0 176.90 lbs kg
Weight UOM LB LB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;