2615 LIFT ASSEMBLY

Southwire #: 783067 Model #: 2615

AXEL, The Big Lift

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Designed for loads up to 1,100 lbs.
  • Forks reverse to maximize lifting height
  • 2 speed winch
  • Travels through doorways
  • Quickly breaks down for storage and transportation
  • Rolls into vehicles

Specifications

Model # 2615 2615
UPC # 661165830675 661165830675
Product Height 82.0 208.28 inch cm
Product Width 33.0 83.82 inch cm
Product Length/Depth 30.0 76.20 inch cm
Product Weight 461.0 209.11 lbs kg
Weight UOM LB LB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;