535 - LARGE CAPACITY WIRE CART

Southwire #: 56825201 Model #: WW535

Large capacity wire cart.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1,000 lb. capacity
  • Holds up to 20 - 500' spools of 12 AWG and 14 AWG or 6 - 2500' spools of 12 AWG and 14 AWG
  • Will hold up to 9 boxes of data cable or 6 - 1000’ spools
  • Extra storage shelf for tools, spools and materials
  • Easy to load and unload, there are no axles or pins to remove
  • Equipped with "T" handle - 4 casters for easy movement around the job site

Specifications

Stock # 56825201 56825201
Model # WW535 WW535
UPC # 032886857881 032886857881
Product Height 42.0 106.68 inch cm
Product Width 10.0 25.40 inch cm
Depth 52.0 132.08 inch cm
Product Weight 125.0 56.70 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;