550 - MOBILE PRINT TABLE W/ STORAGE

Southwire #: 56825501 Model #: WW550

Mobile print table and work station.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1000 lb. capacity
  • No wasting time looking around the jobsite for something to use as a print table
  • No wasting time back and forth to a stationary print table
  • Move your plans and materials right to the work area

Specifications

Model # WW550 WW550
UPC # 032886857904 032886857904
Product Height 32.0 81.28 inch cm
Product Width 10.0 25.40 inch cm
Depth 53.0 134.62 inch cm
Product Weight 179.0 81.19 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;