Open: $4.3425 USD/lb
02/05/2025
Close: $4.3425 USD/lb
02/04/2025
COMEX CU
4.3425
COMEX CU
4.3425
Sign in / Register
English
Region
English
español
English
français
COMEX CU
4.3425
Products
Products
Explore our complete product offering.
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
View Our Catalog
600 Volt Secondary Distribution
Armored Power Cable
Bare Aluminum Overhead Transmission & Distribution
Building Wire
Copper Bare & Covered
Covered Aerial MV (CAMV™) Systems
Canadian Products
Flexible Conduit
Flexible Cord
Genesis Cable
High Voltage Underground (69kV and Up)
HVAC
Instrumentation
Industrial Flexible
Leadwire
Low Voltage Cable
Medium Voltage Power Cable
Medium Voltage Primary Underground Distribution
Metal Clad Cable
Mining Cable
Overhead Covered Conductor
Power & Control
Pump & Irrigation
SIMpull
®
Cable In Conduit
Substation
Telecom Power
Transit Cable
Transit Cable Accessories
Bending
Cable Preparation & Termination
Cable Pulling & Fishing
Drivers
General Purpose Tools
Hole Making
Material Handling & Storage
Pliers
Saws & Cutting
Test & Measurement
VDV Tools & Testers
Entertainment Lifts
Jacks & Stands
Lifts
Chain Block & Lever Hoists
Purge Dams
Welding Tools & Pipe Fitting Products
Cord Protectors
Cabling Solutions
Electrical Safety
Extension Cords
Recreational Power
Temporary Power Distribution
Area Lights
Bulbs & Accessories
Clamp Lights
Corded Work Lights
Dock Lights
Flood Work Lights
Halogen Work Lights
Handheld Lights
Headlamps
String Lights
Temporary Overhead Lighting
Trouble Lights
Rechargeable Work Lights
Area Lights
Panels
High Bays
Strip Lights
Troffers
Wraps
Exit & Emergency
Canless Downlights
Commercial Canless Downlights
Retrofit Trims
Housings & Trims
Surface Mount
Vapor Tights
Canopy
Area Lights
Wall Packs
Flood Lights
Security Lights
Sports Lights
General Purpose Lamps
Linear Tubes
HID Replacement
Plug-Base Lamps
Conventional (Non-LED) Lamps
Bolted Framing, Strut Fittings & Clamps
Cable Ties
Commercial, Industrial, Residential Raceway Fittings
Floor Boxes & Covers
Grounding, Bonding, Splicing
Non-Metallic Boxes & Covers
Panel & Breaker Accessories
Raceway Support & Hanging, Box Positioning Products
Steel Boxes, Covers, & Accessories
Weatherproof and WIU Covers
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
Services
Services
See Southwire's full service offerings catalog.
View All Services
Southwire SPEED Services
CableTechSupport Services
Southwire Solutions University
Contractor Solutions Professionals
High Voltage Underground Transmission
Storm Activation Team
Cable Rejuvenation
Digital Grid Resiliency
Assessments
Reel Tracking System
Field Assessment
Services
Utility Services
Industries
Industries
See Southwire's important industry verticals.
View Our Industries
Data Centers
Factory Power & Automation
Utility
Renewables
Mass Transit
Building Solutions
Oil, Gas & Petrochem
Healthcare
Automotive & Electric Vehicles
Telecom Power
Ordering
Ordering
Strong brand names. Diverse product lines.
View All Ordering
Southwire Customer Hub
Pricing
Reels & Returns
Freight Policy
Terms and Conditions
Resources
Resources
From vision to completion, we're here to help you along the way.
View All Resources
Calculators
Mobile Apps
Manuals & Catalogs
Videos
Industry Links
Events
Repair Centers
Product Cross References
Find a Sales Representative
Software
Featured
Warranties
Electrical Association Partnerships
About
About Us
Learn more about Southwire’s history, impact and reach.
Read About Southwire
Careers
Family Owned
Newsroom
Sustainability
History
Donations
Diversity, Equity and Inclusion
Technology Ventures
Join Our Team
Search Products
All Categories
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Electrical Components
New Products
Lamps & Luminaires
Search
Products
Tools & Equipment
Material Handling & Storage
Tools & Equipment
Material Handling & Storage Products (100)
Filter
Sort
View
12
24
96
Sort
Z-A
Material/Model (desc)
Material/Model (asc)
A-Z
Filter By
Done
Category
SIMpull™ Solutions (4)
10 Pac Mac (1)
6 Pac Mac (1)
Bundle Mac (1)
Caddy Mac 1 (1)
Caddy Mac 2 (1)
Caddy Mac 3 (1)
Cricket (2)
Double Cylinder Carts (7)
Double Cylinder Carts with Lifting Eye and/or Fire Wall (10)
Grasshopper (1)
Hanger Mac (2)
Heavy Duty (2)
Knockdown Stor Mac (1)
Mac Rack I (1)
Mac Rack II (1)
Material Handling & Storage (14)
Pipe Mac (1)
Reel Stands (8)
Small Cylinder Cart (1)
Spool Mac (1)
Stor Mac (3)
Storage (23)
Tainer Mac (1)
Tools Uncategorized (1)
Wire Carts (11)
+ Show More
- Show Less
Base Width
12 (1)
14.5 (1)
19.1 (1)
20.5 (1)
20.8 (1)
21 (1)
23.75 (1)
24.5 (1)
26 (2)
26.5 (1)
27 (1)
27.5 (2)
28 (6)
31.5 (3)
31.8 (3)
32 (1)
32.4 (2)
32.5 (1)
33 (6)
33.6 (1)
35 (1)
36.5 (1)
36.8 (3)
41 (1)
51.5 (1)
62.5 (2)
+ Show More
- Show Less
Brand
Stor Mac (3)
Tainer Mac (1)
+ Show More
- Show Less
Lifting Capacity
2500 (2)
3750 (2)
6600 (2)
+ Show More
- Show Less
Load Capacity
1000 (7)
1500 (5)
2000 (2)
250 (1)
2500 (3)
350 (1)
3750 (1)
6600 (2)
+ Show More
- Show Less
Made in USA
Yes (27)
+ Show More
- Show Less
Maximum Lifting Height
27 (1)
45 (1)
54 (1)
6.25 (2)
+ Show More
- Show Less
Minimum Lifting Height
2.5 (2)
13 (1)
21 (1)
28 (1)
+ Show More
- Show Less
Platform Size
12 (2)
13 (8)
8 (1)
9 (9)
+ Show More
- Show Less
Product Type
Axels (4)
+ Show More
- Show Less
Wheel Diameter
10 (9)
14 (7)
16 (8)
25 (3)
6 (11)
8 (2)
+ Show More
- Show Less
Wheel Type
Caster (12)
Flat Free (3)
Pneumatic (9)
Rubber Tire (4)
Rubber Wheel (1)
Semi-pneumatic (10)
Steel (1)
+ Show More
- Show Less
PM10, MAC, 10 PACK
Model #: PM10
Model #: PM10
Specifications PDF
CM01, MAC, #1 CADDY
Model #: CM01
Model #: CM01
Specifications PDF
CM02, MAC, #2 CADDY
Model #: CM02
Model #: CM02
Specifications PDF
CM03, MAC, #3 CADDY
Model #: CMAC3
Model #: CMAC3
Specifications PDF
UC-LGCL, LARGE UTILITY CART LOCKER
Model #: UC-LGCL
Model #: UC-LGCL
Specifications PDF
UC-SMCL, SMALL UTILITY CART LOCKER
Model #: UC-SMCL
Model #: UC-SMCL
Specifications PDF
UCLX-LG, LG UTILITY CART LOCKER XTREME
Model #: UCLX-LG
Model #: UCLX-LG
Specifications PDF
UCLX-SM, SM UTILITY CART LOCKER XTREME
Model #: UCLX-SM
Model #: UCLX-SM
Specifications PDF
CB603065, SOUTHWIRE BI-FOLD CABINET120x15x65
Model #: CB603065
Model #: CB603065
Specifications PDF
CC482423, SOUTHWIRE COMPACT CHEST 48x24x22.5
Model #: CC482423
Model #: CC482423
Specifications PDF
FO604482, SOUTHWIRE FIELD OFFICE 60x44x82
Model #: FO604482
Model #: FO604482
Specifications PDF
HANDI MAC, HM-01
Model #: HM-01
Model #: HM-01
Specifications PDF
UCTS-LG, LARGE UTILITY CART 550LB CAP
Model #: UCTS-LG
Model #: UCTS-LG
Specifications PDF
TSUCLX-LG, UTILITY CART/XTREME LOCKER LG
Model #: TSUCLX-LG
Model #: TSUCLX-LG
Specifications PDF
MAXISJAX - 3,000 LBS. REEL STANDS (PAIR)
Model #: MJ707
Model #: MJ707
Specifications PDF
CC191932, SOUTHWIRE MINI COMPACT CHEST 19x19x32
Specifications PDF
PB603049, SOUTHWIRE PIANO BOX 60x30x34
Model #: PB603049
Model #: PB603049
Specifications PDF
PB603034, SOUTHWIRE PIANO BOX 60x30x34
Model #: PB603034
Model #: PB603034
Specifications PDF
PB483048, SOUTHWIRE PIANO BOX 48x30x48
Model #: PB483048
Model #: PB483048
Specifications PDF
MAXIS PROJAX - 10,000 LBS. CAPACITY PORTABLE REEL STAND (PAIR)
Model #: MPJ02
Model #: MPJ02
Specifications PDF
PROJAX™ AXLE - 10,000 LBS CAPACITY 60"
Model #: PJA-02
Model #: PJA-02
PROJAX™ AXLE - 10,000 LBS CAPACITY 72"
Model #: PJA-01
Model #: PJA-01
PROJAX™ RISER - 17 IN. RISER ATTACHMENT FOR PRO-JAX (PAIR)
Model #: PJS-01
Model #: PJS-01
Specifications PDF
QJ-01, QWIKJAX™ 6,000 LBS CAPACITY PORTABLE 72" REEL STAND (SINGLE)
Model #: QJ-01
Model #: QJ-01
Specifications PDF
1-24 of 100
1
2
3
4
5
View
12
24
96