MAXISJAX - 3,000 LBS. REEL STANDS (PAIR)

Southwire #: 56824501 Model #: MJ707

A unique reel stand that will quickly set up and lift reels of wire safely and efficiently without the hassle of conventional reel stands. The MJ-707 is easy to store and transport, and can be broken down into a compact size for storage. Able to lift reels up to 3,000 lbs.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Multiple steel rollers make it easy for one person to roll off heavy wire
  • MAXIS JAX FOR RELLS UP TO 48" TALL: A unique reel stand that will quickly set up and lift reels of wire safely and efficiently without the hassle of conventional reel stands
  • HEAVY DUTY LIFTING ABILITY: Each pair lifts wire reels up to 3,000 lbs.
  • EASY ONE-MAN OPERATION: Multiple steel rollers make it easy for one person to roll off heavy wire and max lever allows one person to lift wire reels off the ground with minimal effort this eliminates the amount of labor it normally takes to perform this task
  • EASY TO STORE AND TRANSPORT: Breaks down into a compact storable tool
  • DURABLE Jaw clamps onto axle so that wire reels won’t come off or fall over uses either a 1-1/2" to 2" rigid pipe for an axle
  • Easy to store and transport
  • Breaks down into a compact storable tool
  • Jaws clamps onto axle so that wire reels won't come off or fall over

Specifications

Model # MJ707 MJ707
UPC # 032886857829 032886857829
Product Height 37.0 93.98 inch cm
Product Width 7.0 17.78 inch cm
Depth 10.0 25.40 inch cm
Product Weight 54.0 24.49 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;