PM06, MAC, 6 PACK

Southwire #: 783350 Model #: PM06

Compact wire dispensing cart

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Made in America
  • Stores in 1/3 of the space of conventional dispensers
  • Reel spindles fold and lock for convenient storage
  • Fits through a 30" doorway
  • Two 10" wheels with one 8" locking swivel caster for easy maneuverability
  • Welded wire guides for easy payoff
  • Travels through a 36" doorway

Specifications

Model # PM06 PM06
UPC # 661165833508 661165833508
Product Height 31.5 80.01 inch cm
Product Width 39.5 100.33 inch cm
Depth 28.75 73.03 inch cm
Product Weight 81.0 36.74 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;