PROJAX™ RISER - 17 IN. RISER ATTACHMENT FOR PRO-JAX (PAIR)

Southwire #: 58955301 Model #: PJS-01

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Easy to use: one person setup and operation.
  • PRO-JAX™ stands can lift up to 6000 lbs.
  • One person can easily transport through most jobsite environments

Specifications

Model # PJS-01 PJS-01
UPC # 032886940408 032886940408
Product Height 43.0 109.22 inch cm
Product Width 30.0 76.20 inch cm
Depth 43.0 109.22 inch cm
Product Weight 80.0 36.29 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;