SIMpull™ GUIDEit™

Southwire #: 58387301 Model #: WG01

A wire router for circuit panel boxes of junction boxes.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Helps to prevent any damage to wire during installation
  • Universal adapter for hands free circuit wire feeding
  • Routes circuit wire in enclosures up to 18 inches
  • Reduces the need to route circuit wire into a raceway or conduit

Specifications

Model # WG01 WG01
UPC # 032886911415 032886911415
Product Height 7.0 17.78 inch cm
Product Width 37.0 93.98 inch cm
Depth 10.0 25.40 inch cm
Product Weight 5.0 2.27 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;